030750099
SCHELL
Module und WC-Betätigungsplatten
Urinal
Powered by
CAD모델 선택
{schell/montagemodule/urinal/ur_montus.prj},{NB=030750099(350,0,1240,40)},{SA810ID03=030750099},{SA700ID07=1150},{SA700ID08=500},{SA700ID09=500},{SA700ID10=100},{SA350ID03=0},{SA700ID14=80000},{SA700ID34=80000.000},{SA700ID35=0.000},{SA700ID04_=1},{SA700ID11_=2},{SA700ID12_=0},{SA700ID13_=0},{SA700ID16=0.30},{SA700ID17_=0},{SA700ID18_=2},{SA700ID26=11.54},{SA700ID27_=2},{SA700ID28_=1},{SA700ID29_=1},{SA700ID30_=1},{SA700ID31_=0},{SA700ID32_=0},{SA700ID33_=1},{SA810ID17_=0},{SA010ID04=SCHELL GmbH & Co. KG},{SA100ID04=Urinal-Elemente},{SA110ID04=Urinal-Modul MONTUS COMPACT II, verdeckter Zulauf},{SA810ID06=4021163161946},{PP=30750099.png},{LONGDESC=LT030750099},{LOD=350},{H=0},{H2=1240},{D1=40}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA100ID04
Typ der Sanitär-Installationselemente
Urinal-Elemente
SA110ID04
Sanitär-Installationselemente –Serienbezeichnung
Urinal-Modul MONTUS COMPACT II, verdeckter Zulauf
SA810ID03
Bestell-Nummer
030750099
SA810ID06
GTIN-Nummer
4021163161946
PP
Produkt-Preview
LOD
Detaillierungsgrad
350
300
200
350
300
200
H
Höhenverstellung
H2
1240
1240
D1
Einstellbarer Montageabstand
LONGDESC
Langtext
Urinal module MONTUS Type COMPACT II Urinal module, height 115 cm with concealed COMPACT II flush valve. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Flush triggering electronic or mechanical. Scope of delivery Urinal module Cross bar with drain elbow and construction plug, height-adjustable Cross bar with concealed COMPACT II flush valve, with isolating valve and flush-mounted cap, height-adjustable Cross bar for urinal attachment 40-375 mm, height-adjustable Cross bar with noise-insulated urinal connection, with construction plug, height-adjustable Flexible hose Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for installation feet Fastening material for urinal installation (fastening bolts M 8 x 100 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps) Technical data Flow pressure: 0.8 - 5.0 bar Flush flow: 0.3 l/s Material: Frame Steel; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Frame Powder coat finish Dimensions: w 50 cm x h 124 cm Waste water connection: Ø 50 mm Water connection: DN 15 G 1/2 AG (top) Waste water outlet: Ø 50 mm Water outlet: DN 15 G 1/2 IG Mounting instruction For electronic triggering, provide power supply in accordance with the respective urinal control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. - 030750099
HINWEIS
Hinweis
Montagehinweis : Bei elektronischer Auslösung Stromversorgung entsprechend der jeweiligen Urinal-Steuerung vorsehen. In Verbindung mit dem SCHELL Wassermanagement-System SWS ggf. ein handelsübliches Buskabel H(St)H2x2x0,8 (bauseits) für den SWS Bus-Extender Kabel BE-K vorsehen. Es dürfen nur original SCHELL Netzteile und Anschlusskabel eingesetzt werden.
WEB
Weblink
http://www.schell.eu/worldwide_en/a/030750099/
SA250ID03
Einbausituation
Vorwand- oder Inwandmontage
SA700ID11
mit Höhenverstellung
mechanisch
SA700ID07
maximale Bauhöhe
1150
mm
SA700ID08
minimale Baubreite
500
mm
SA700ID09
maximale Baubreite
500
mm
SA700ID10
minimale Bautiefe
100
mm
SA400ID03
Werkstoff Element
Stahl
SA450ID03
Oberfläche Element
pulverbeschichtet
SA700ID17
meerwasserbeständig
nein
SA700ID18
elektrischer Anschluss
bauseits nachrüstbar
SA700ID27
Spülbetätigung
unter Putz (UP)
SA500ID03
Elementvarianten
SA700ID32
schallentkoppelte Armaturenplatte
nein
SA700ID33
Vandalen-geschützt
ja
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
SA010ID06
Webadresse des Herstellers
www.schell.eu
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
Characteristics Graph