VVX211C-02-1
SMC
bp1_process_valve
VXE 2 Port Solenoid Valve, Energy Saving Type
assembly
Powered by
CAD모델 선택
{smc/bp1_process_valve/vxe/assembly/vvx21_22_23.prj},{NB=VVX211C-02-1},{IDNR=},{MODEL=VVX21},{PORT=1},{THREAD=},{BASE=C},{SUFFIX=},{NOS=02},{A=49},{B=24.5},{C=20.0},{D=28},{E=4.5},{F=38},{H=17.3},{J=34.5},{N=56},{L11=69},{L21=81},{L31=93},{L1X=34.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PORT
Port size
(1) Rc1/8
(2) Rc1/4
(1) Rc1/8
(2) Rc1/4
THREAD
Thread type
() Rc
(T) NPTF
(F) G
(N) NPT
() Rc
(T) NPTF
(F) G
(N) NPT
BASE
Base - seal material
(C) Brass(C37) - NBR (for water)
(S) Stainless steel - NBR (for water)
(CF) Brass(C37) - FKM (for oil)
(SF) Stainless steel - FKM (for oil and water)
(C) Brass(C37) - NBR (for water)
(S) Stainless steel - NBR (for water)
(CF) Brass(C37) - FKM (for oil)
(SF) Stainless steel - FKM (for oil and water)
SUFFIX
Suffix
() None
(Z) Oil-free specification
() None
(Z) Oil-free specification
NOS
Number of stations
(02) 2 Stations - blocks (2 stns x 1)
(03) 3 Stations - blocks (3 stns x 1)
(04) 4 Stations - blocks (2 stns x 2)
(05) 5 Stations - blocks (2 stns + 3 stns)
(06) 6 Stations - blocks (3 stns x 2)
(07) 7 Stations - blocks (2 stns x 2 + 3 stns)
(08) 8 Stations - blocks (2 stns + 3 stns x 2)
(09) 9 Stations - blocks (3 stns x 3)
(10) 10 Stations - blocks (2 stns x 2 + 3 stns x 2)
(02) 2 Stations - blocks (2 stns x 1)
(03) 3 Stations - blocks (3 stns x 1)
(04) 4 Stations - blocks (2 stns x 2)
(05) 5 Stations - blocks (2 stns + 3 stns)
(06) 6 Stations - blocks (3 stns x 2)
(07) 7 Stations - blocks (2 stns x 2 + 3 stns)
(08) 8 Stations - blocks (2 stns + 3 stns x 2)
(09) 9 Stations - blocks (3 stns x 3)
(10) 10 Stations - blocks (2 stns x 2 + 3 stns x 2)
A
49
49
mm
B
24.5
24.5
mm
C
20.0
20.0
mm
D
28
28
mm
E
4.5
4.5
mm
F
38
38
mm
H
17.3
17.3
mm
J
34.5
34.5
mm
N
56
56
mm
L1
69.0
69.0
mm
L2
81.0
81.0
mm
L3
93.0
93.0
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도