CXTM20-25
SMC
bp2_combination_cylinder
CXT Platform Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/cxt/cxt_asmtab.prj},{NB=CXTM20-25(0_0_0)},{BORE=20},{BEAR=M},{AUTOSWITCH=},{LEAD=},{NUMBER=},{PORT=},{STROKE=25},{POS=0},{OPTION=},{OMSC=},{STOP=0},{THREAD2=0},{PPATH=assembly/cxt_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BORE
Bore size
20
20
mm
BEAR
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A96V
A93V
A90V
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NA
M9PA
M9BA
A96
A93
A90
(-) Without auto switch (Built-in magnet)
M9NV
M9PV
M9BV
M9NWV
M9PWV
M9BWV
M9NAV
M9PAV
M9BAV
A96V
A93V
A90V
M9N
M9P
M9B
M9NW
M9PW
M9BW
M9NA
M9PA
M9BA
A96
A93
A90
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
PORT
Port thread type
(-) M thread
(-) M thread
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
OPTION
Option
(-) Adjusting bolt with bumper only (Standard)
(B) With 2 shock absorbers (Set on the driving cylinder side only when packed.)
(BS) With 1 shock absorber (Set on the driving cylinder side when packed.)
(-) Adjusting bolt with bumper only (Standard)
(B) With 2 shock absorbers (Set on the driving cylinder side only when packed.)
(BS) With 1 shock absorber (Set on the driving cylinder side when packed.)
OMSC
Made to order
(-) None
(-X138) Adjustable stroke type
(-X777) Fluororubber seals (Actuating cylinder unit only)
(-XB13) Low speed cylinder (5 to 50 mm/s)
(-) None
(-X138) Adjustable stroke type
(-X777) Fluororubber seals (Actuating cylinder unit only)
(-XB13) Low speed cylinder (5 to 50 mm/s)
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도