CQ2XD50-10D
SMC
bp2_specialty_cylinder
C..X Low Speed Cylinder
Powered by
CAD모델 선택
{smc/bp2_specialty_cylinder/c..x/cq2x_asmtab.prj},{NB=CQ2XD50-10D(0_0_0)},{NO=6},{CQ2TY=CQ2X},{BORE=50},{MOUNT=(D) Double clevis},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=10},{SMAX=100},{POS=0},{THREAD=},{BODY=},{STOP=0},{THREAD2=0},{C=15},{D=20},{H=M10 x 1.5},{HN=10},{HP=1.50},{I=86},{J=7.0},{K=17},{N=6.6},{O=11 depth 8},{ON=11.0},{OD=8.0},{W=71.0},{Z=19},{O1=M8 x 1.25},{O1N=8},{O1P=1.25},{R=14},{B1=27},{C1=26.0},{H1=11},{MM=M18 x 1.5},{MMN=18},{MMP=1.50},{X=28.5},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CD=14},{CT=7},{CU=20},{CW=28},{CX=22.0},{CZ=44},{RR=14},{PPATH=cq2x/cq2x_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BORE
Bore size
50
50
mm
MOUNT
Mounting type
(D) Double clevis
(D) Double clevis
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Switch sign
N/A
N/A
STROKE
Cylinder stroke
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
10.000
15.000
20.000
25.000
30.000
35.000
40.000
45.000
50.000
75.000
100.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
THREAD
Port thread
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
BODY
Body option
(-) Standard (Rod end female thread)
(C) With rubber cushion
(M) Rod end male thread
(CM) Rubber cushion & Rod end male thread
(-) Standard (Rod end female thread)
(C) With rubber cushion
(M) Rod end male thread
(CM) Rubber cushion & Rod end male thread
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도