CP96SD50-25C
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cp96_c96/cp96_c_asmtab.prj},{NB=CP96SD50-25C(0_0_0)},{BORE=50},{MOUNT=(D) Double clevis},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=25},{STDSTROKE=25,50,80,100,125,160,200,250,320,400,500,600},{SMAXX=2000},{POS=0},{CUSHION=(C) Air cushion on both ends + Bumper cushion},{ROD=},{BOOT=},{STOP=0},{OMSC=},{THREAD=0},{PPATH=cp96_c/assembly/cp96_c_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BORE
Bore size
50
50
mm
MOUNT
Mounting style
(D) Double clevis
(D) Double clevis
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
320.000
400.000
500.000
600.000
25.000
50.000
80.000
100.000
125.000
160.000
200.000
250.000
320.000
400.000
500.000
600.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
CUSHION
Cushion
(C) Air cushion on both ends + Bumper cushion
ROD
Rod
(-) Single rod
(-) Single rod
BOOT
Rod boot
(-) Without boot
(J) Nylon tarpaulin (one end)
(K) Heat resistant tarpaulin (one end)
(-) Without boot
(J) Nylon tarpaulin (one end)
(K) Heat resistant tarpaulin (one end)
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) Without order
(-XB6) Heat resistant cylinder (-10 to 150℃)
(-XC4) With heavy duty scraper
(-XC7) Tie-rod, tie-rod nut, etc. made of stainless steel
(-XC22) Fluororubber seal
(-XC35) With coil scraper
(-XC65) Made of stainless steel (Combination of -XC7 and -XC68)
(-XC68) Made of stainless steel (with hard chrome plated piston rod)
(-XC88) Spatter resistant coil scraper, Lube-retainer,grease for welding (Piston rod: Stainless steel 304)
(-XC89) Spatter resistant coil scraper, Lube-retainer,grease for welding (Piston rod: S45C)
(-) Without order
(-XB6) Heat resistant cylinder (-10 to 150℃)
(-XC4) With heavy duty scraper
(-XC7) Tie-rod, tie-rod nut, etc. made of stainless steel
(-XC22) Fluororubber seal
(-XC35) With coil scraper
(-XC65) Made of stainless steel (Combination of -XC7 and -XC68)
(-XC68) Made of stainless steel (with hard chrome plated piston rod)
(-XC88) Spatter resistant coil scraper, Lube-retainer,grease for welding (Piston rod: Stainless steel 304)
(-XC89) Spatter resistant coil scraper, Lube-retainer,grease for welding (Piston rod: S45C)
THREAD
Thread on/off
on
off
on
off
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도