MPHX09SN-1-L32-N-Z0-6-6
STAF
Miniature Linear Guide
mph
Powered by
CAD모델 선택
{staf/miniature_linear_guide/mph/mph_asmtab.prj},{NB=MPHX09SN-1-L32-N-Z0-6-6(610000)},{TYPE=MPH},{MATERIAL=X : Stainless steel},{MODEL=09},{SRT=SN : Standard-Standard},{NOS=1},{DC=L},{LENGTH=32},{PRECISION=N},{PT1=Z0},{TRIP=},{PT2=},{PO=},{GG=1},{G=6.00},{POS1=0},{POS2=0},{POS3=0},{POS4=0},{H=10},{W=20},{W2=5.5},{E=2.30},{L=33.9},{B=15},{J=10},{MQ=M3},{I=3.0},{L1=20.4},{OILH=1.3},{T1=2.2},{N=-},{W1=9},{H1=5.50},{F=20},{DD=3.5},{D=6.0},{HH=3.3},{WH=-},{MR=M4},{LMAX=900},{C=1.93},{C0=3.42},{MX=12.87},{MY=7.04},{MZ=7.04},{WX=0.019},{WY=0.3},{X1=44},{PPATH=assemblies/mph_asmtpl.prj},{POS1X=0},{POS2X=102},{POS3X=136},{POS4X=170}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TYPE
Carriage type
MPH
MATERIAL
Material
X : Stainless steel
MODEL
Size
09
09
SRT
Carriage design
SN : Standard-Standard
SN : Standard-Standard
NOS
Number of slider
1
2
3
4
1
2
3
4
DC
Drilling classification
L : The countersunk hole
C : The borehole
L : The countersunk hole
C : The borehole
LENGTH
Length
PRECISION
Precision
N : Regular grade
H : High
P : Precision grade
N : Regular grade
H : High
P : Precision grade
PT1
Preloading type
Z0 : Micro clearance
Z1 : No clearance
Z0 : Micro clearance
Z1 : No clearance
TRIP
Number of parallel rails
Blank : 1
2
Blank : 1
2
PT2
Plating types
- : None
D : Hard chromium plating trivalent
R : Fluoride chromium
K : Black chromium
N : Nickel plating
- : None
D : Hard chromium plating trivalent
R : Fluoride chromium
K : Black chromium
N : Nickel plating
PO
Plating objects
- : None
1 : Slippery course
2 : slide
3 : Both need electroplating
- : None
1 : Slippery course
2 : slide
3 : Both need electroplating
GG
G1=G2
G1≠G2
G1=G2
G1≠G2
G
G1
6.00
6.00
mm
G2
6.00
6.00
mm
POS1
Position of 1st carriage
mm
값 입력 POS1
Position of 1st carriage
mm
cm
inch
ft
확인
POS2
Position of 2st carriage
0
0
mm
POS3
Position of 3st carriage
0
0
mm
POS4
Position of 4st carriage
0
0
mm
H
10
10
mm
W
20
20
mm
W2
5.5
5.5
mm
E
2.30
2.30
mm
L
33.9
33.9
mm
B
15
15
mm
J
10
10
mm
L1
20.4
20.4
mm
W1
9
9
mm
H1
5.50
5.50
mm
F
20
20
mm
DD
d
3.5
3.5
mm
D
6.0
6.0
mm
HH
h
3.3
3.3
mm
MR
M4
M4
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도