RE15025CC0
THK
크로스롤러링
크로스롤러링
Powered by
CAD모델 선택
{thk/cross_roller_ring/cross_roller_ring/two_piece_inner_ring_type_re.prj},{NB=RE15025CC0},{MN=RE15025},{SD=150},{D=210},{PCD=182.000},{B=25},{B1=25},{SA=3.500},{SB=2.000},{R=1.500},{DS=1.500},{DH=194.000},{D1=79.500},{R1=2.850},{N=6},{AN=15.000},{S=1.990},{SE=},{RADC=CC0},{ACCG=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MN
호칭형번
RE15025
RE15025
SE
Seal symbol
No symbol: Without seal
UU: Seal attached on both ends
U: Seal attached on one end
No symbol: Without seal
UU: Seal attached on both ends
U: Seal attached on one end
RADC
Radial clearance symbol
CC0: Minus clearance
C0: Plus clearance
C1: Plus clearance (larger than C0)
CC0: Minus clearance
C0: Plus clearance
C1: Plus clearance (larger than C0)
ACCG
Accuracy symbol
No symbol: Normal Grade (Grade 0)
P6: 6-grade rotational accuracy
P5: 5-grade rotational accuracy
P4: 4-grade rotational accuracy
P2: 2-grade rotational accuracy
PE6: 6-grade rotational accuracy + 6-grade dimensional accuracy
PE5: 5-grade rotational accuracy + 5-grade dimensional accuracy
PE4: 4-grade rotational accuracy + 4-grade dimensional accuracy
PE2: 2-grade rotational accuracy + 4-grade dimensional accuracy
No symbol: Normal Grade (Grade 0)
P6: 6-grade rotational accuracy
P5: 5-grade rotational accuracy
P4: 4-grade rotational accuracy
P2: 2-grade rotational accuracy
PE6: 6-grade rotational accuracy + 6-grade dimensional accuracy
PE5: 5-grade rotational accuracy + 5-grade dimensional accuracy
PE4: 4-grade rotational accuracy + 4-grade dimensional accuracy
PE2: 2-grade rotational accuracy + 4-grade dimensional accuracy
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도