피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
Ring Type
STAMPINGMASTERS
Spring Screw Washer
Washers, Shims
Powered by
CAD모델 선택
WC WM WS - Washers, Shims (Flat type)
21.06.2024
TT RR - Washers, Shims (Precision type, Flat type)
30.03.2023
PW 5591 - Washers, Shims (Flat type)
30.03.2023
PAW PBW PCW - Washers, Shims (Flat type)
21.06.2024
QCMA SCFA SSPA - Washers, Shims (Flat type)
30.03.2023
SGR185 - Washers, Shims (Beveled cover)
30.03.2023
23060(Plain Washers, high precision design) - Washers, Shims (Flat type)
08.05.2023
23060(Plain Washers, DIN 6340 heat-treated) - Washers, Shims (Flat type)
23.05.2023
SPCW SUSW SPCW-F (M2.6-M48) - Washers, Shims (Seal type)
30.03.2023
SPCW SUSW SPCW-F (M4-M48) - Washers, Shims (Seal type)
30.03.2023
WCS SUSWCS (M4-M48) - Washers, Shims (Seal type with thread)
30.03.2023
NORD-NL - Washers, Shims (Self-Locking safety type)
30.03.2023
NORD-NL (SUS316) - Washers, Shims (Self-Locking safety type)
30.03.2023
S SS VS VSS - Washers, Shims (Safety type)
30.03.2023
WW CAP-WW - Washers, Shims (Wave type)
05.05.2023
BWW CAP-BWW - Washers, Shims (Wave type for bearings)
05.05.2023
DBB CAP-DBB - Washers, Shims (Disc type)
05.05.2023
HDS 5502 EBW - Washers, Shims (Disc type, Spring type)
30.03.2023
EPA - Washers, Shims (1 hole for shaft)
30.03.2023
EPB - Washers, Shims (2 hole for shaft)
30.03.2023
EPC - Washers, Shims (Shaft insert type)
30.03.2023
23050 (Spherical washer, Conical seat, Steel) - Spherical washer, Conical s...
05.05.2023
23050 (Spherical washer, Conical seat, Stainless steel) - Spherical washer,...
05.05.2023
SGR350.3 - Spherical washer cone seat (Horizontal adjustment)
30.03.2023
23050 (Spherical washer cone seat) - Spherical washer cone seat (Horizontal...
05.05.2023
BAW CAP-BAW BBW CAP-BBW - Washers, Shims (Internal tooth shape, Outer teeth...
05.05.2023
CIMSR - Washers, Shims (Precision type, Standard)
21.06.2024
LTPN - Washers, Shims (Precision type, Standard)
30.03.2023
LBSNP D-DIP-A - Washers, Shims (Precision type, Standard)
30.03.2023
5501 5509 5503 - Washers, Shims (Standard)
23.01.2024
MSRBB LRBB - Washers, Shims (Standard)
21.06.2024
BRB BRF - Washers, Shims (Standard)
21.06.2024
FRS.A FRS.S FRB.B FRC.C FRA.A - Washers, Shims (Custom product)
21.06.2024
FRF FRY FRS FRB FRC FRA - Washers, Shims (Custom product)
21.06.2024
RS RB - Washers, Shims (Laminated type, Standard)
30.03.2023
FRLS FRLB FRLA - Washers, Shims (Laminated type, Custom product)
21.06.2024
FFS.A FFS.S FFB.B FFC.C FFA.A - Washer for flange (Custom product)
21.06.2024
FFF FFY FFS FFB FFA - Washer for flange (Custom product)
21.06.2024
FKS.A FKS.S FKB.B FKC.C FKA.A - Washers, Shims (Custom keyway)
21.06.2024
FKF FKY FKS FKB FKA - Washers, Shims (Custom keyway)
21.06.2024
FCS.A FCS.S FCB.B FCC.C FCA.A - Type C washer (Custom product)
25.04.2023
FCF FCY FCS FCB FCA - Type C washer (Custom product)
30.03.2023
24B - Type C washer (Standard)
21.06.2024
DSMM - Washers, Shims (Lug type, Precision type, Standard)
21.06.2024
PPL - Washers, Shims (Custom product)
21.06.2024
PPLM PPLGM - Washers, Shims (Custom product)
21.06.2024
CIMSW - Type C washer (Precision type, Standard)
21.06.2024
POMCT - Type C washer (Standard)
30.03.2023
QAT - Washer (Ball sleeve slip prevention pad)
30.03.2023
STJ - Washers, Shims (Flat type)
20.04.2023
SGR6341-B (Washers, Type B) - Washer (Steel)
21.06.2024
SGR6341-A (Washers, Type A) - Washer (Steel)
21.06.2024
SGR6341-NI-B (Washers, Type B) - Washer (SUS)
09.05.2023
SGR6341-NI-A (Washers, Type A) - Washer (SUS)
09.05.2023
SGR6339 - Washer (Steel)
21.06.2024
SGR6340 - Washer (Steel)
09.05.2023
SGR6319 (Steel) - Spherical washer, Conical seat (Steel)
09.05.2023
SGR6319-NI (SUS303) - Spherical washer, Conical seat (SUS)
09.05.2023
SGR6319-A4 (SUS316) - Spherical washer, Conical seat (SUS)
09.05.2023
SGR6319.1 (Steel) - Spherical washer cone seat (Steel)
09.05.2023
SGR6319.1-NI (SUS303) - Spherical washer cone seat (SUS)
09.05.2023
SGR6342 - Washer (Steel)
09.05.2023
SGR6342-NI - Washer (SUS)
09.05.2023
SGR183 - Type C washer
09.05.2023
SGR6371 - Type C washer
09.05.2023
SGR6343-NI - Washer (SUS)
09.05.2023
SSND SSDNH - Washers, Shims (Flat type, For bushing)
21.06.2024
22280 22290 (C-Washers) - Type C washer
30.03.2023
BRS - Bearing washer (For inner ring, For outer ring)
20.04.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진