RF10125S8T-CWQ-H034N-J10D0M00-L0
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for Large size conveyor chain with alteration
with alteration (Metric)
Powered by
CAD모델 선택
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_large_conveyor_with_alteration/with_alteration_metric/rf10125_alt.prj},{NB=RF10125S8T-CWQ-H034N-J10D0M00-L0},{CNSOLD=RF10125S8T-CWQ},{TS=H8},{DS=34},{CHA=N},{TK=-J},{KL=10},{PD=},{NTH=0},{STH=00},{CE=},{COL=L0},{TOR=S},{Z=8},{DH=137},{DL=120},{DO=343},{DP=326.6},{T=22.0},{ST=S1},{TYPE=Welded},{SIZE=10},{WL=8.0},{BWL=0.0},{CWL=60.0},{CROLLER=29.000},{CPITCH=125.00},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=13},{HIDE=10125},{WS2=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
CNSORDERNO
Order number
RF10125S8T-CWQ-H034N-J10D0M00-L0
RF10125S8T-CWQ-H034N-J10D0M00-L0
TS
Tolerance of Shaft hole
H8
DS
Diameter of Shaft hole
CHA
Chamfer
Standard
1mm
2mm
3mm
Standard
1mm
2mm
3mm
TK
Tolerance of Keyway
JS9
P9
E9
Without Keyway
JS9
P9
E9
Without Keyway
KL
Size of Keyway
10
10
mm
PD
Parallel direction
Without
Hub inside - inside
Hub inside - outside
Hub outside - outside
Without
Hub inside - inside
Hub inside - outside
Hub outside - outside
NTH
Number and Position of Tap hole
D0 ✔
D0
D0
D1
D1
D2
D2
D3
D3
D4
D4
D5
D5
STH
Size of Tap hole
Without tap hole
Without tap hole
CE
Checkers eye
Without
With checkers eye
Without
With checkers eye
COL
Paint
Without
Standard (Sprocket blue)
Without
Standard (Sprocket blue)
TOR
Type of roller
S
S
Z
Number of tooth
8
8
DH
Diameter of hub
137
137
mm
DL
Length of hub
120
120
mm
DO
Outer diameter
343
343
mm
DP
Pitch circle diameter
326.6
326.6
mm
T
Tooth width
22.0
22.0
mm
ST
Shapes of tooth
S1
S1
L
60.0
60.0
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도