6824511
Turck
Fieldbus Technology
i2fo20systems
Powered by
CAD모델 선택
{turck/fieldbus20technology/i2fo20systems/6824511.prj},{NB=6824511},{BMENB=6824511},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/f2/8d/6824511.png},{MASSZEICHNUNG=../../../_pool_/f2/8d/6824511.png},{DESCSHORT=piconet Coupling Module for CANopen, 8 Digital Outputs 0.5 A},{DESCLONG=piconet Coupling Module for CANopen, 8 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101376302},{MANUNAME=Turck},{MANUTYPEDESC=SCOL-0008D-5006},{BUS=A1},{VGB=StKu},{DEEPLINK=Deeplink}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824511
DESCSHORT
Short Description
piconet Coupling Module for CANopen, 8 Digital Outputs 0.5 A
DESCLONG
Long Description
piconet Coupling Module for CANopen, 8 Digital Outputs 0.5 A, Configuration interface, Configurable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Direct connection to the IP link, Fibre-glass reinforced housing, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101376302
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SCOL-0008D-5006
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기