CTV 200 3205 ISO7 0 0 S 0 0
Unimotion
Linear units
Ball screw driven linear units
CTV linear units
Powered by
CAD모델 선택
{unimotion/linear_units/ball_screw_driven_linear_units/ctv_linear_units/ctv200_asmtab.prj},{NB=CTV 200 3205 ISO7 0 0 S 0 0(0)},{MODEL=CTV},{SIZE=200},{BS=3205},{BST=ISO7},{BSJ=0},{STROKE=0},{CV=S},{NOC=1},{LMAX=6000},{A=0.0},{AINFO=ctv_145_distance_distance_between_carriages_a.png},{POS=0.00},{CP=0},{PC=0},{PPATH=parts/ctv200_asmtpl.prj},{STROKEMIN2D=80},{STROKE2D=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Series
CTV
SIZE
Size
200
BS
Ball screw
Ø32 x 5
Ø32 x 10
Ø32 x 20
Ø32 x 32
Ø32 x 5
Ø32 x 10
Ø32 x 20
Ø32 x 32
BST
Ball screw tolerance
ISO7 (Standard)
ISO5
ISO7 (Standard)
ISO5
BSJ
Ball screw journal
0 : Without keyway ✔
0 : Without keyway
0 : Without keyway
1 : With keyway
1 : With keyway
STROKE
Stroke
CV
Carriage version
S : Short ✔
S : Short
S : Short
L : Long
L : Long
NOC
Number of carriages
1
2
3
4
5
1
2
3
4
5
A
Distance between carriages
0.0
0.0
mm
AINFO
Distance between carriages (A)
POS
Carriage position
0.00
0.00
mm
CP
Connection plate
0 : Without ✔
0 : Without
0 : Without
1 : With
1 : With
PC
Protection cover
0 : Without antistatic PU Gap-type seal strip
1 : With antistatic PU Gap-type seal strip (Standard)
2 : With Corrosion-resistant protection strip
0 : Without antistatic PU Gap-type seal strip
1 : With antistatic PU Gap-type seal strip (Standard)
2 : With Corrosion-resistant protection strip
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도