??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
BESTNR
Item-No.
2206-7111
BEZEICHNUNG
Description
1-conductor power distribution disconnect terminal block, 6 mm², 41 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
51 A
HOEHE
Height
60.10 mm
BREITE
Width
7.50 mm
TIEFE
Depth
38.10 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
GEWICHT
Weight
14.400 g
ECLASS71
eCl@ss 7.1
27-14-11-38
ECLASS81
eCl@ss 8.1
27-14-11-38
Stáhnout CAD model
Previews