??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
L1
120 mm
D1
Thread
D2
Bore
mm
B1
22 mm
B2
19.5 mm
B3
8 mm
H1
21 mm
H2
18 mm
L2
142 mm
L3
107 mm
T1
mm
T2
mm
WEIGHT
weight
kg
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails
Stáhnout CAD model
Previews
3D
Dimenze