Shower head COMFORT Flex
Adjustable tilt angle. Vandal-resistant shower head, with soft stream and anti-limescale burls. Angled version minimises likelihood of use for suicide. Scope of delivery
Technical data
- Flow: max. 9 l/min pressure independent
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Tilt angle: 12 - 32 °
- Connection: DN 15 G 1/2 AG
- Certificates: P-IX 29941/IZ, DIN-DVGW, ACS, WRAS
- Noise class: I
- Flow class: Z
Note
- Jet pattern 12°: a 260 mm, b 430 mm, c 690 mm
- Jet pattern 32°: a 730 mm, b 480 mm, c 1210 mm
- 018210699