??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
A4611ZCR21
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm13X13 H7
SDESCR2
Very short description 2
Touch 4600 A4611Z 13X13 CR
ARTDESC
Article description
INDA ACCESSORIES Touch 4600 Soap holder Cm13X13 H7 CR
INTERCODE
International code
EAN-13:8010359998899
HEIGHT
Height
7 cm
WIDTH
Width
13 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.750 kg
SER
Series
Touch 4600
LINE
Soap holder
MOD
Model
A4611Z
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota
Download CAD models
Previews
3D
Dimension