??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
MAT
texture
HRD
hardness
-
SUR
surface
Hard chromium plating, hardness HV850~ thickness 10μm~15μm
DTOL
D tolerance
f8
D
mm
L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
E
Minimum unit 1
mm
Enter value for E
Minimum unit 1
mm
cm
inch
ft
B
Minimum unit 1
mm
P
select
mm
SC
SC(Wrench slot size)
mm
Enter value for SC
SC(Wrench slot size)
mm
cm
inch
ft
W
mm
EX
ℓ1
mm
C
mm
ZJG1
Change L dimensional tolerance
ZJG2
Additional plane machining
FC
FC(1 additional plane processing)
mm
A
Minimum unit 1
mm
ZJG3
Additional 2 spanner groove processing
JD
JD(add 1 keyway)
mm
J
Minimum unit 1
mm
ZJG4
Changing external thread to fine thread
PMS
PMS(change external thread thread without fine thread)
mm
PMC
PMC(change external thread thread without fine thread)
mm
LINK
link
https://www.srdfaa.com/product/1509389247264.html
Download CAD models
Previews
3D
Dimension