??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
type
standard form
ACC
accuracy grade
ordinary type
MAT
texture
HRD
hardness
-
SUR
surface
Hard chromium plating, coating hardness HV850~, coating thickness 10μm~15μm
DTOL
dtol
f8
D
mm
DTOL1
dtol1
L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
Enter value for L
L minimum unit: 1 mm(lkc minimum unit: 0.1 mm)
mm
cm
inch
ft
F
Minimum unit 1
mm
Enter value for F
Minimum unit 1
mm
cm
inch
ft
B
Minimum unit 1
mm
P
select
mm
N
select
mm
ZJG1
Change L dimensional tolerance
ZJG2
Change internal thread to fine thread
mm
MSC
MSC(Change inner thread to fine thread)
ZJG3
Changing external thread to fine thread
PMC
PMC(change external thread thread without fine thread)
mm
PMS
PMS(change external thread thread without fine thread)
mm
ZJG4
Additional 2 spanner groove processing
mm
WSC
WSC(two additional spanner slots for processing)
mm
X
Minimum unit 1
mm
LINK
link
https://www.srdfaa.com/product/1503774176304.html
Download CAD models
Previews
3D
Dimension