??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
D
mm
DH7
+0.018/0
D1
16 mm
H
36 mm
N
2 mm
T
6 mm
LL
15 mm
L
30 mm
P
26 mm
K
28 mm
W
20 mm
P1
26 mm
F
0 mm
DD
d1
4.5
M
M4
ZJG
Chasing
LINK
link
https://www.srdfaa.com/product/1141603220053.html
Download modelli CAD
Anteprime
3D
Dimensione