??
Catalog navigation
CAD model selection
HELP_VARIABLE
ISO
12B-3
CNSORDERNO
Order number
602119000
P
p
19.050 mm
PI
p
3/4" Inch
B1
b1 min.
11.68 mm
D2
d2
5.72 mm
D1
d1 max.
12.07 mm
A2
a2 max.
61.2 mm
G
g max.
15.82 mm
E
e
38.92 mm
DR
dr max.
28 mm
W
15.5 mm
CMIN
Minimum breaking load
57.8 KN
CMED
Average breaking load
59.3 KN
KG
q ?
4.04 kg/m
Download CAD models
Previews
3D
Dimension