??
Catalog navigation
CAD model selection
HELP_VARIABLE
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
250 mm
NL
Nominal length
320 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
2.35 kg
Download CAD models
Previews
3D
Dimension