??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CODE
TYPE
type
MAT
Material
SUJ2
HRD
Hardness
58HRC~
MAT1
Ball material
SUJ2
SUR
surface treatment
-
MAT2
Cage material
Resin
USE
Use temperature environment
-20~80℃
MAT3
Seal material
Nitrile rubber
DD
d
mm
DDTOL
d tolerance
D
mm
DNTOL
D no surface treatment
L
mm
LTOL
L tolerance
±0.3
LL
mm
H
h
mm
T
mm
X
mm
Y
mm
Z
mm
D2
d
mm
K
mm
E
mm
F
mm
ECC
eccentric
BALL
Number of rows of balls
VER
Verticality
CD
Basic rated load C (moving) N
N
CO
Basic rated load CO (static) N
N
SAM
Static allowable moment
N·m
REF
reference weight
g
LINK
link
https://www.srdfaa.com/product/1141603221433.html
CAD modeli indir
Previews
3D
Boyut