??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
type
MAT1
Outer shell
SUJ2
HAR
Shell hardness
58HRC~
SUR
Shell surface treatment
MAT2
Ball material
SUJ2
MAT3
Keep equipment in good condition
Resin
MAT4
Material of shaft ring fixing seat
Aluminum alloy
SUR2
Surface treatment of shaft ring fixing seat
Natural anodizing treatment
MAT5
Material of shaft ring · handle thread
S45C
SUR3
Surface treatment of shaft ring and handle thread
No electrolytic nickel plating
MAT6
Hand texture
Zinc Die Casting
SUR4
Finish your hands
Baked paint
MAT7
Thread material
SUS304
MAT8
Nut material
stainless steel(SUS)
USE
Use temperature environment
-20~80°C °C
DD
d
mm
DDTOL
d tolerance
D
mm
DNTOL
D no surface treatment
DSTOL
D surface treatment
L
mm
LTOL
L tolerance
±0.3
W
mm
T1
mm
T2
14 mm
Y
mm
X
mm
Z
mm
D2
mm
G
(G)
mm
J
mm
K
30 mm
P
5.5 mm
M
mm
ECC
eccentric
VER
Verticality
GRE
Grease
TIG
Tightening torque (N.m)
CD
C (moving) N
CO
CO (static) N
SPM
Static permissible moment (N.m)
- N·m
WEI
weight
g
LINK
website link
https://www.srdfaa.com/product/1141603222122.html
Download CAD models
Previews
3D
Dimension