??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
ID
1312860
TYP
Description
AGE-U-050
HUE
Protection cover (to order optional)
AUSGLEICHSWEGXY
Compensation XY
±2.7 mm
AUSLGEICHSWEGZ
Compensation Z
6.1 mm
AUSLENKUNGWINKE
Angular deflection
±3 °
AUSLENKUNGROTA
Deflection rotatory
±8 °
EMPFHANDLINGGEW
Recommended handling weight
5 kg
FEDERKRAFT
Min./max. spring force
36/92 N
BETRIEBSDRSTEIF
min./max. operating pressure range adjustment
0.3/2.1 bar
BETRIEBSDRVERR
min./max. locking operating pressure
4.1/6.9 bar
ANSCHLUSSROBO
Robot-side connection
ISO 9409-1-50-4-M6
ANSCHLUSSWERK
Tool-side connection
ISO 9409-1-50-4-M6
EIGENMASSE
Weight
0.6 kg
CNSCTN
Customs tariff number
84799070
Download CAD models
Previews