??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
95 mm
DS
Piston rod diameter
60 mm
G
24 mm
R
Gap range
2.5 mm
Z
Gap height
5 mm
MA
Fastening threads
M8 x 12 (4x) /
BAR
/
150
IN
Initial force
4240 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Liters
Litri
PESO
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Pobierz modele CAD
Previews
3D
Wymiar