??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CODE
AHM25
TYPE
25
OD
neiwai
BE
qiao
QS
dan
MAT
ABS
COLOR
0,0,0,0
AT
-20℃~80℃
FR
UL94-V0
AC
jie
C
R
N
CON
AHMJ25-C38
H
150
D
97
K
220
HF
180
E
55
P
22
MCD
22
MOL
1 kg/m
MLO
1.3 m
MAL
30 m
MAV
15 m
G
≈0.78 g
LINK
link
https://www.srdfaa.com/category/08
CAD modeli indir
Previews
3D
Boyut