??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
AIEC
TYPE
type
Integrated drive seat - low type
MAT
cast iron
SUR
Blackening
DD
The screw shaft diameter d is applicable
12
F
Suitable for motor flanges F
DTYPE
Suitable for motor types
D1
PCD
P.C.D
M
Z
6
B
65
P
46
P1
50
L
83
J
74
E
64
E1
13
E2
24
S
6.6
Q
11
H
H1
W1
34
T1
19
T2
5
T3
29.5
T4
5.5
M1
M12×1.0
ZCC
Suggested screw mount (support side)
ZKGG
Recommended motor specifications (stop specifications)
APCD
Recommended motor specifications(Install P.C.D)
LINK
link
https://www.srdfaa.com/product/1442035149920.html
Download CAD models
Previews
3D
Dimension