??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
AIS
TYPE
type
Standard nut type
ACC
accuracy grade
C5
THRD
Outer diameter of screw shaft
25
LEAD
lead
MATS
Screw shaft material
S55C
HRDS
Screw shaft hardness
High-frequency quenching 56~62HRC
MATL
Nut material
SCM415
HRDL
Nut hardness
Carburizing quenching 58~62HRC
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
Y
mm
GZZJ
The ball diameter
3.175 mm
GZZXZJ
Ball center diameter
26.08 mm
SGDJ
The bottom of the screw diameter
22.905 mm
XHS
recurring number
CD
Basic rated load operation
KN
COJ
Basic rated load static
KN
ZXJX
axial clearance
0.015 the following
YYNJ
Preload torque N.cm
6.0 the following
LXFX
hand of spiral
right
ZJG1
Not machined to support measuring shaft end
ZJG2
Change nut direction
ZJG3
Not machined to support side shaft end buckle ring grooves
ZJG11
Changed the length of the supported side shaft
Q
The minimum unit is 1mm
mm
G
The minimum unit is 1mm
mm
ZJG4
The minimum unit is 1mm
FC
The minimum unit is 1mm
mm
ZJG12
Machining support measuring shaft end thread
MC
The minimum unit is 1mm
mm
ZJG6
Machining fixed side shaft end keyway
KC
The minimum unit is 1mm
mm
ZJG7
Machining fixed side shaft end keyway
K
The minimum unit is 1mm
mm
S
The minimum unit is 1mm
mm
ZJG8
Machining fixed side shaft end plane
SC
The minimum unit is 1mm
mm
ZJG9
2 machining fixed side axle end plane
SWC
The minimum unit is 1mm
mm
SGC
The minimum unit is 1mm
mm
LINK
link
https://www.srdfaa.com/product/1141603220580.html
Download CAD models
Previews
3D
Dimension