??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
code
AIS
TYPE
type
Standard nut type
ACC
accuracy grade
C5
THRD
Outer diameter of screw shaft
08
LEAD
lead
02
MATTS
Screw shaft material
S55C
HRDTS
Screw shaft hardness
High-frequency quenching 56~62HRC
MAN
Nut material
SCM415
HRDN
Nut hardness
Carburizing quenching 58~62HRC
L
L Minimum unit: 1mm
mm
Enter value for L
L Minimum unit: 1mm
mm
cm
inch
ft
Y
43 mm
GZZJ
The ball diameter
1.2 mm
GZZXZJ
Ball center diameter
8.41 mm
SGDJ
The bottom of the screw diameter
7.21 mm
XHS
recurring number
1Q3L
CD
Basic rated load operation
1.4 KN
COJ
Basic rated load static
1.8 KN
ZXJX
axial clearance
0.008
YYNJ
Preloading torque
0.5 N*cm
LXFX
hand of spiral
right
ZJG
Not machined to support measuring shaft end
ZJG1
Change nut direction
ZJG2
Not machined to support side shaft end buckle ring grooves
ZJG3
The minimum unit is 1mm
FC
The minimum unit is 1mm
mm
ZJG6
Machining fixed side shaft end keyway
KC
The minimum unit is 1mm
mm
ZJG7
Machining fixed side shaft end keyway
K
The minimum unit is 1mm
mm
S
The minimum unit is 1mm
mm
ZJG5
SC(machining plane at fixed side shaft end)
SC
Machining fixed side shaft end plane
mm
SWC
2 machining fixed side axle end plane
mm
SGC
2 machining fixed side axle end plane
mm
LINK
link
https://www.srdfaa.com/product/1141603220524.html
Download CAD models
Previews
3D
Dimension