??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
MOD
code
TYPE
type
ACC
accuracy grade
THRD
sgzwj
12
LEAD
dc
MATS
S(Material)
S55C
HRDS
S(hardness)
gao
SURS
S(surface treatment)
MATL
L(Material)
SCM420
HRDL
L(hardness)
shen tan
SURL
L(surface treatment)
lin suan
MATF
F(Material)
S45C
SURF
F(surface treatment)
hei
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
P
mm
Y
85 mm
A
mm
B
mm
T
mm
H
mm
C
mm
V
mm
DD
d
mm
GZZJ
gzzj
mm
GZZXZJ
gzzxzj
mm
SGDJ
sgdj
mm
XHS
xhs
CD
cd
KN
COJ
coj
KN
ZXJX
zxjx
0.10 mm
LXFX
lxfx
you
ZJG1
nc
ZJG2
rlc
ZJG3
rnc
ZJG11
gc
Q
zxdw
mm
G
zxdw
mm
ZJG4
fc
FC
zxdw
mm
ZJG5
szc
ZJG6
kc
KC
zxdw
mm
ZJG7
klc
K
zxdw
mm
S
zxdw
mm
ZJG8
sc
SC
zxdw
mm
ZJG9
swc
SWC
zxdw
mm
SGC
zxdw
mm
ZJG10
tas
LINK
link
https://www.srdfaa.com/product/1141603221760.html
Baixar modelos em CAD
Previews
3D
Dimensão