??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
Surface contact type
MAT
texture
S45C
SUR
surface treatment
AC
non-adjustable wrench
D
mm
DH7
+0.015/0
P
mm
A
46 mm
B
12 mm
DD
d
6.5 mm
E
16 mm
F
10 mm
G
9 mm
T
16 mm
DD1
d1
6.5 mm
M
M6
H
35.0 mm
H1
38.5 mm
R
45 mm
HH
(h)
25.8 mm
S
4 mm
LINK
Website
https://www.srdfaa.com/product/1141603220349.html
Download CAD models
Previews
3D
Dimension