??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
TYPE
THR
thread
MAT
texture
brass
DD
d
mm
P
2 mm
D
20 mm
L1
24 mm
D1
36 mm
T
5 mm
PCD
P.C.D
26 mm
K
4.3 mm
W
22 mm
DTRX
Dynamic admissible thrust (KN)
2.55
LINK
Website
https://www.srdfaa.com/product/1141603220267.html
Download CAD models
Previews
3D
Dimension