??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CODE
THR
THRR
MAT
S45C
SUR
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
V
V Selection
mm
Q
Q Selection
mm
R
R Selection
mm
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
D2
D
mm
P
P Pitch
mm
ZJGFE
FE
FE 0.5mm Increment
mm
FW
FW 0.5mm Increment
mm
FY
FY 0.5mm Increment
mm
ZJGFR
FR
FR 0.5mm Increment
mm
FWW
FW
FYY
FY
ZJG2AR
AR
mm
EEAR
e Tolerance (AR)
0.0 mm
MMAR
m +0.140 (AR)
0.00 mm
NNAR
n Machining Limit (AR)
0.0 mm
ZJG2AE
AE
mm
EEAE
e Tolerance (AE)
0.0 mm
MMAE
m +0.140 (AE)
0.00 mm
NNAE
n Machining Limit (AE)
0.0 mm
ZJG3SE
SE
SE 1mm Increment
mm
SW
SW 1mm Increment
mm
SY
SY 1mm Increment
mm
ZJG3SR
SR
SR 1mm Increment
mm
SWW
SW
SYY
SY
ZJG4MR
MR
MR (Selection Range)
ZJG4ME
ME
ME (Selection Range)
ZJG5BV
BV
BV 1mm Increment
mm
MXBV
BV MxPitch
0
ZJG5BQ
BQ
mm
MXBQ
BQ MxPitch
0
ZJG5BR
BR
BR 1mm Increment
mm
MXBR
BR MxPitch
0
ZJG6ZE
ZE
0 mm
W
mm
A
mm
ZJG6ZR
ZR
0 mm
WW
W
AA
A
ZJG7
KQ
KQ 1mm Increment
mm
KV
KV 1mm Increment
mm
KE
KE 1mm Increment
mm
KR
KR 1mm Increment
mm
C
mm
BB1
b1
0 mm
TT1
t1
0.0 mm
LINK
https://www.srdfaa.com/product/1141603220813.html
Stáhnout CAD model
Previews
3D
Dimenze