??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Order No.
122291
PS
Suitable for
140U, 142U
V
projection
8 mm
GEW
Weight
67 g
CTN
Customs tariff number
79070000
EAN
European Article Number
4020772122294
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Download CAD models
Previews
3D
Dimension