??
Catalog navigation
CAD模型选择
HELP_VARIABLE
BESTNR
Order No.
303586
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
30 kN
HK
Holding force
55 kN
ENTR
Opening
pneumatic
GEW
Weight
6500 g
D
Diameter
148 mm
DB
Diameter
146.0 mm
DN
Diameter
40 mm
HA
62 mm
K
32.5 mm
R
Thread
G 1/4
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772303587
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
下载CAD模型
预览