??
Catalog navigation
CAD model selection
HELP_VARIABLE
BESTNR
Order No.
95455
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.5 kN
GEW
Weight
270 g
POS
Position
VWEG
Adjustment distance
mm
Enter value for VWEG
Adjustment distance
mm
cm
inch
ft
VW
Adjustment distance
12 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095451
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Download CAD models
Previews
3D
Dimension