??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 108 3D SC45
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
45,0 kg
BF
Width (door part)
24,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
with integrated closing and damping function for residential doors up to 45 kg
ATXT
Ausschreibungstext
Baixar modelos em CAD
Previews