??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 130 2D
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
20,0 kg
BF
Width (door part)
24,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated residential doors with 21 mm reduced hinge frame part up to 20 kg
ATXT
Ausschreibungstext
Download modelli CAD
Anteprime