??
Catalog navigation
CAD model selection
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 141 3D FVZ 12/38
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
40,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
130,0 mm
BR
Width (frame part)
28,0 mm
LR
Length (frame part)
130,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for unrebated 38 mm thick residential doors with 12 mm recessed frame facings up to 40 kg
ATXT
Specification text
Download CAD models
Previews