??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 141 3D FVZ 12/45
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
40,0 kg
BF
Width (door part)
37,0 mm
LF
Length (door part)
130,0 mm
BR
Width (frame part)
28,0 mm
LR
Length (frame part)
130,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated 45 mm thick residential doors with 12 mm recessed frame facings up to 40 kg
ATXT
Ausschreibungstext
下载CAD模型
预览