??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 150 3D 40
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
40,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated 40 mm residential doors with central installation and 21 mm reduced hinge frame part up to 40 kg
ATXT
Ausschreibungstext
Pobierz modele CAD
Previews