??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 161 3D FVZ 14/40
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
60,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
144,0 mm
BR
Width (frame part)
30,0 mm
LR
Length (frame part)
144,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated 40 mm thick residential doors with 14 mm recessed frame facings up to 60 kg
ATXT
Ausschreibungstext
Download modelli CAD
Anteprime