??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MAR
Brand
ANSELMI
BEZ
Description
AN 170 3D 44
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
60,0 kg
BF
Width (door part)
34,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated 44 mm residential doors with central installation and 21 mm reduced hinge frame part up to 60 kg
ATXT
Ausschreibungstext
下载CAD模型
预览