??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Main groups of wares
AP 254/02
SA700ID04
Product name
AP 254/02 Dual sensor
SA100ID04
Application area
Room automation
SA700ID17
Condensation allowed
0
SA400ID03
Housing material
SA71015ID04
Width
4.330 Inch
SA71015ID05
Depth
2.830 Inch
SA71015ID06
Height
2.130 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
SA810ID03
Manufacturer order number
5WG1254-3EY02
SA810ID04
DATANORM number
5WG1254-3EY02
SA810ID06
GTIN number
4001870000000
SA810ID10
Beschreibungstext
AP 254/02 Dual sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
IfcSensor.MOVEMENTSENSOR
OMNICLASS
OmniClass title
23-27 11 00
UNICLASSC
Uniclass code
Pr_75_75_76_53
SA010ID03
Download CAD models
Previews
3D
Characteristics Graph