??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
67
ACT
Operating head
Rod with lever in stainless steel ø 3
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
2 NC directional
APP
Approvals
cULus - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference regulations
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-25 / +70 °C
TEMPSTOCK
Stock Temperatures
-30 / +80 °C
SHOCK
Protection against electrical shocks
Class II - Double insulation
UI
Rated Insulating Voltage Ui
500 V
GINQ
Pollution Degree
3
UL508
Contact rating secondo UL508
A600 - Q600
UIMPCONT
Rated impulsive voltage
6 kV
ITH
Conventional thermal current in free air Ith (θ <40 ° C)
10 A (θ < 40°C)
CTOCTO
Short circuit protection (EU <500Vac - fuses type gG (gl))
10 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A Vac - A
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A Vdc - A
FREQCOMM
Max. switching frequency
3600 Cicli/h
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLESIN
Connecting Cables Dimensions
0.34 … 2.5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical durability (Millions of operations)
10
B10D
B10d (million of operations)
20
Download CAD models
Previews
3D
Dimension