??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
D2
mm
D2IN
in
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
- g
GOZ
- oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
Download CAD models
Previews
3D
Dimension