??
Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
CODE
Code
TIPO
Type
MAT
Material
Brass Nickel Plated
DTUBO1
Øe Tube1
mm
DTUBO2
Øe Tube 2
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung