??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
VNVIS
Valved/Non-Valved
OD
Tubing Size OD
Inch
ODM
Tubing Size OD
mm
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
APC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural Acetal
BBCOLUMN
BCCOLUMN
Light gray Acetal
BDCOLUMN
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension