??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
AR-314
AMERSID
Americas ID
1045614
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLE
Ball Circle
0.631 Inch
LEAD
Lead
0.200 Inch
A
A Length
1.710
B
B Thread Length
0.500 Inch
C
C Width
1.000 Inch
D
D Ball Tube Height
0.822 Inch
E
E Ball Tube Circle Diameter
0.796 Inch
F
F Thread Size
0.9375-16
LOADLBSDYNAMIC
Load Lbs. Dynamic
815.000
LOADLBSSTATIC
Load Lbs. Static
6.384
Download CAD models
Previews