??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
AR-345
AMERSID
Americas ID
1045618
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIA
Ball Circle Diameter
0.750 Inch
LEAD
Lead
0.500 Inch
A
A Overall Length
2.927 Inch
B
B Thread Length
0.500 Inch
C
C Body Diameter
1.312 Inch
D
D Tube Height
0.863 Inch
E
E Tube Radius
0.937 Inch
F
F Thread Size
1.173-18
LOADLBSDYNAMIC
Load Lbs Dynamic
2.723
LOADLBSSTATIC
Load Lbs Static
17.425
Download CAD models
Previews