??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
AR-347
AMERSID
Americas ID
1045620
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BALLCIRCLEDIAMET
Ball Circle Diameter
1.500 Inch
LEAD
Lead
1.000 Inch
A
A Length
3.628 Inch
B
B Thread Length
1.000 Inch
C
C Body Diameter
2.625 Inch
D
D Tube Height
1.718 Inch
E
E Clearance Radius
1.720 Inch
F
F Thread Size
2.250-20
LOADLBSDYNAMIC
Load Lbs Dynamic
7560
LOADLBSSTATIC
Load Lbs Static
34662
Download CAD models
Previews